4 Watts Low Power Instrumentation Grade WR-22 Waveguide Load 33 GHz to 50 GHz, Copper
Product ID:
PE-W22TR1002
Pricing
Quantity | Price |
1-4 | $197.15 |
5-9 | $189.26 |
10-24 | $181.38 |
25-99 | $173.49 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 4 Watt |
Waveguide Size | WR-22 |
Minimum Frequency | 33 GHz |
Maximum Frequency | 50 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.