2 dB Fixed Attenuator, 1.85mm Male to 1.85mm Female Passivated Stainless Steel Body Rated to 1 Watt Up to 65 GHz
Product ID:
PE7403-2
Pricing
Quantity | Price |
1-4 | $315.72 |
5-9 | $303.09 |
10-24 | $290.46 |
25-99 | $277.83 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Fixed |
Maximum Frequency | 65 GHz |
Impedance | 50 Ohm |
Power Maximum | 1 Watt |
VSWR Maximum | 1.65:1 |
Attenuation | 2 dB |
Connector Series 1 | 1.85mm |
Connector Gender 1 | Male |
Connector Series 2 | 1.85mm |
Connector Gender 2 | Female |
Body Material | Passivated Stainless Steel |
Description
2 dB Fixed Attenuator, 1.85mm Male to 1.85mm Female Passivated Stainless Steel Body Rated to 1 Watt Up to 65 GHz
PE7403-2 is a fixed 2 dB attenuator from Pasternack. This 2dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
This 1.85mm attenuator has a male gender on side 1 and a 1.85mm female connector on side 2. The Pasternack PE7403-2 2 dB attenuator is rated for up to 65 GHz. Our microwave attenuator is rated to 1 Watts at the stated attenuation value.
Our fixed RF attenuator PE7403-2 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 2dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table