To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

2.92mm Male to 2.92mm Female Cable Assemblies

Pasternack Enterprises 2.92mm male to 2.92mm female cable assembly product portfolio contains 84 custom and standard designs that use Flexible, Formable or Semirigid coaxial cable. 2.92mm male to 2.92mm female assemblies are assembled using 6 different cable part numbers and 3 unique 2.92mm connectors. Our 2.92mm male to 2.92mm female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 2.92mm male to 2.92mm female cable assemblies are manufactured with 11 unique cable and connector combinations. Our customers can select the 2.92mm male to 2.92mm female cable assemblies with any of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships 2.92mm male to 2.92mm female cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant