To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2.92mm Cable Assemblies

Pasternack Enterprises 2.92mm cable assembly product portfolio contains 344 standard and custom assemblies which include flexible, formable or semirigid product families. 2.92mm cable assemblies are built from 9 different cable part numbers and 7 unique 2.92mm connectors. Our 2.92mm cable assemblies are available in combination with 3 additional connector series which include 1.85mm, 2.4mm or 2.92mm.


Pasternack 2.92mm cable assemblies are assembled in 34 unique cable and connector combinations. Our customers can choose the 2.92mm cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships 2.92mm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search