To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

High Power Limiter, Field Replaceable 2.92mm, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 18 GHz to 40 GHz

Product ID: PE80L2007

Pricing

QuantityPrice
1-4$1,360.00
5-9$1,305.60
10-24$1,251.20
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)13 dBm
Recovery Time 15,000 ns

Description