The RF dB attenuation range for Pasternack 50 Ohm 2.4mm fixed attenuators is from 3 dB to 30 dB. The frequency range of our 2.4mm fixed attenuators is from DC to 50 GHz. This 2.4mm product line includes low to high power attenuators which have the power handling up to 1 Watts.
Pasternack 2.4mm fixed attenuators include male genders and can be bi-directional, depending on the power rating. Our 2.4mm attenuators are manufactured to precise industry specifications and the bodies are constructed of stainless steel. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.
Our manufacturing facility certified to ISO 9001:2015 ships 2.4mm attenuators the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).