2 Watt RF Load Up to 6 GHz with 4.3-10 Female
Product ID:
PE6TR1049
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 4.3-10 |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.15:1 |
Maximum Power | 2 Watt |
Description
2 Watt RF Load Up to 6 GHz with 4.3-10 Female
PE6TR1049 2 Watts RF load (also known as termination or dummy load) has a 4.3-10 connector that is female. This Pasternack 2 watts 4.3-10 female load / termination is rated for a maximum frequency of 6 GHz. Our 4.3-10 female termination load is a rf load termination with a 50 Ohm impedance.
This 4.3-10 load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm 4.3-10 coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6TR1049 2 watts 4.3-10 female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 4.3-10 female 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table