High Power 100 Watt RF Load Up to 2.7 GHz with 4.3-10 Female Black Anodized Aluminum
Product ID:
PE6TR1035F
Pricing
Quantity | Price |
1-4 | $428.58 |
5-9 | $411.44 |
10-24 | $394.29 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 4.3-10 |
Connector Gender | Female |
Minimum Frequency | 380 MHz |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Maximum Power | 100 Watt |
Description
High Power 100 Watt RF Load Up to 2.7 GHz with 4.3-10 Female Black Anodized Aluminum
PE6TR1035F 100 Watts RF load (also known as termination or dummy load) has a 4.3-10 connector that is female. This Pasternack 100 watts 4.3-10 female load / termination is rated for a maximum frequency of 2.7 GHz. Our 4.3-10 female termination load is a rf load termination with a 50 Ohm impedance.
This low pim 4.3-10 load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 4.3-10 coaxial termination / load is RoHS compliant. PE6TR1035F 100 watts 4.3-10 female low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 4.3-10 female 100 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table