To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

10-32 to BNC Cable Assemblies

Pasternack Enterprises 10-32 to BNC cable assembly product line contains 42 custom and standard designs that use flexible cable. 10-32 to BNC assemblies are built using 3 unique coaxial cable part numbers and 2 different 10-32 connectors. Our 10-32 to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 10-32 to BNC cable assemblies are manufactured with 6 unique connector and cable combinations. Our customers can select the 10-32 to BNC cable assemblies that have any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 10-32 to BNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).