To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

10-32 Cable Assemblies

Pasternack Enterprises 10-32 cable assembly product group is made up of 210 custom and standard configurations within the flexible cable family. 10-32 cable assemblies are fabricated from 3 unique cable part numbers and 4 different 10-32 connectors. Our 10-32 cable assemblies are available in combination with 2 connector series of 10-32 or BNC.


Pasternack 10-32 cable assemblies are assembled in 24 different cable and connector combinations. You may select the 10-32 cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships 10-32 cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search