75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Cable Using 75 Ohm RG187 Coax, RoHS
Product ID:
PE36113LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.6/5.6 |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | 1.6/5.6 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | RG187A/U |
RF Cable Type | RG187 |
RF Cable Impedance | 75 |
Description
75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Cable Using 75 Ohm RG187 Coax, RoHS
PE36113LF is a 1.6/5.6 plug to 1.6/5.6 plug cable using RG187 coax. This Pasternack 1.6/5.6 plug to 1.6/5.6 plug cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm 1.6/5.6 for connector 2.
Our plug 1.6/5.6 to plug 1.6/5.6 cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36113LF 1.6/5.6 plug to 1.6/5.6 plug cable assembly is constructed with RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.