To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

1.6/5.6 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 75 Ohm to BNC 75 Ohm cable assembly product line has 42 custom and standard assemblies which use flexible coaxial cable. 1.6/5.6 75 Ohm to BNC 75 Ohm assemblies are built with 3 unique coaxial cable part numbers and 2 different 1.6/5.6 connectors. Our 1.6/5.6 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 1.6/5.6 75 Ohm to BNC 75 Ohm cable assemblies are available with 6 different connector and cable combinations. Our customers may select the 1.6/5.6 75 Ohm to BNC 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships 1.6/5.6 75 Ohm to BNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).