1 Watt RF Load Up to 10 GHz with SMC Jack
Product ID:
PE6TR005
Pricing
Quantity | Price |
1-24 | $13.59 |
25-49 | $12.91 |
50-99 | $12.23 |
100-249 | $11.69 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 137
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SMC |
Connector Gender | Jack |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.35:1 |
Maximum Power | 1 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.