0.5 Watts Low Power WRD-180 Waveguide Load 18 GHz to 40 GHz, Brass
Product ID:
PEWRD180TR1000
Pricing
Quantity | Price |
1-9 | $621.43 |
10-24 | $596.57 |
25-99 | $571.72 |
100-249 | $546.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 0.5 Watt |
Waveguide Size | WRD-180 |
Minimum Frequency | 18 GHz |
Maximum Frequency | 40 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.