0.1 MHz to 18 GHz SMA Bias Tee Rated to 750 mA And 24 Volts DC
Product ID:
PE1607
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | SMA |
DC Port Connector Series | Solder Pin |
Minimum Frequency | 0.1 MHz |
Maximum Frequency | 18 GHz |
RF Port Maximum VSWR | 1.8:1 |
Maximum Voltage | 24 Volts |
Maximum DC Current | 750 mA |
Description
0.1 MHz to 18 GHz SMA Bias Tee Rated to 750 mA and 24 Volts DC
PE1607 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 0.1 MHz and a maximum frequency of 18 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This SMA bias tee / T is rated for a max. DC voltage of 24 Volts and a max. current of 750 mA. The PE1607 bias T with SMA connector series for RF port is designed with a maximum VSWR of 1.8:1 and a RF to bias isolation minimum of 30 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.