WRD-750 Waveguide E-Bend with UG Square Cover Flange Operating from 7.5 GHz to 18 GHz
Product ID:
PEWRD750B001
Pricing
Quantity | Price |
1-9 | $272.36 |
10-24 | $261.47 |
25-99 | $250.57 |
100-249 | $239.68 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type of Bend | E-Bend |
Waveguide Size 1 | WRD-750 |
Flange Size 1 | UG |
Waveguide Size 2 | WRD-750 |
Flange Size 2 | UG |
Frequency, Min | 7.5 GHz |
Frequency, Max | 18 GHz |
Description
WRD-750 Waveguide E-Bend with UG Square Cover Flange Operating from 7.5 GHz to 18 GHz
PEWRD750B001 is a WR-WRD-750 waveguide bend that is a E-Bend type with a UG flange. Our WR-WRD-750 waveguide bend has a minimum frequency of 7.5 GHz and a maximum frequency of 18 GHz.
WR-WRD-750 waveguide bend PEWRD750B001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR-WRD-750 E-Bend waveguide with UG flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.