To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WRD-650 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 6.5 GHz to 18 GHz Band, 8,500 Watts, UG Cover, 28V TTL Logic, Self Cut Off

Product ID: PEWGS6045

Pricing

QuantityPrice
1-4$10,325.00
5-9$9,912.00
10-24$9,499.00
25-99$9,086.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWRD-650
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.18:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description