WRD-180 Straight Waveguide Section 3 Inch Length, UG Square Cover Flange from 18 GHz to 40 GHz in Brass
Product ID:
PEWRD180S001-3
Pricing
Quantity | Price |
1-9 | $264.29 |
10-24 | $253.72 |
25-99 | $243.15 |
100-249 | $232.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WRD-180 |
Flange Size 1 | UG |
Waveguide Size 2 | WRD-180 |
Flange Size 2 | UG |
Length | 3 inches |
Frequency, Min | 18 GHz |
Frequency, Max | 40 GHz |
Description
WRD-180 Straight Waveguide Section 3 Inch Length, UG Square Cover Flange from 18 GHz to 40 GHz in Brass
PEWRD180S001-3 WRD-180 waveguide section is straight and is 3 inches long. Our straight WRD-180 waveguide section with UG flange has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.
WRD-180 waveguide section PEWRD180S001-3 is part of over 40,000 RF, microwave and millimeter wave components.WRD-180 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.