WRD-180 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 18 GHz to 40 GHz Band, 2,000 Watts, UG Cover, 28V Self Cut Off

Product ID: PEWGS6052

Pricing

QuantityPrice
1-4$3,635.72
5-9$3,490.29
10-24$3,344.86
25-99$3,199.43
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWRD-180
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description