WR-62 UBR140 Flange to End Launch SMA Female Waveguide to Coax Adapter Operating from 11.9 GHz to 18 GHz in Brass
Product ID:
PEWCA1108
Pricing
Quantity | Price |
1-4 | $615.00 |
5-9 | $590.40 |
10-24 | $565.80 |
25-99 | $541.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-62 |
Coax Connector Series | SMA |
Coax Connector Gender | Female |
Waveguide Adapter Style | End Launch |
Minimum Frequency | 11.9 GHz |
Maximum Frequency | 18 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-62 UBR140 Flange to End Launch SMA Female Waveguide to Coax Adapter Operating from 11.9 GHz to 18 GHz in Brass
PEWCA1108 WR-62 waveguide to coax adapter is also known as a WR-62 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR 62 to SMA connector and has a female gender. Our WR62 to SMA female waveguide adapter transition has a end launch design and has a UBR140 flange. Pasternack end launch WR-62 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 11.9 GHz and a maximum frequency of 18 GHz.
WR-62 waveguide to SMA transition adapter to coax PEWCA1108 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-62 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.