To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-22 Waveguide Isolator from 33 GHz to 50 GHz, 25 dB Isolation, UG-383/U Round Cover Flange

Product ID: PEWIR1004A

Pricing

QuantityPrice
1-4$3,140.00
5-9$3,014.40
10-24$2,888.80
25-99$2,763.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Typical Isolation25 dB
Waveguide Size WR-22
Flange SizeUG-383/U Flange
Flange Type Round Cover Flange
Frequency Band Q Band
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Typical Insertion Loss1.3 dB

Description