WR-22 UG383/U Flange to End Launch 2.4mm Female Waveguide to Coax Adapter Operating from 33 GHz to 50 GHz in Brass
Product ID:
PEWCA1110
Pricing
Quantity | Price |
1-4 | $574.29 |
5-9 | $551.32 |
10-24 | $528.35 |
25-99 | $505.38 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-22 |
Coax Connector Series | 2.4mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | End Launch |
Minimum Frequency | 33 GHz |
Maximum Frequency | 50 GHz |
Maximum VSWR | 1.6:1 |
Description
WR-22 UG383/U Flange to End Launch 2.4mm Female Waveguide to Coax Adapter Operating from 33 GHz to 50 GHz in Brass
PEWCA1110 WR-22 waveguide to coax adapter is also known as a WR-22 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR22 to 2.4mm connector and has a female gender. Our WR 22 to 2.4mm female waveguide adapter transition has a end launch design and has a UG383/U flange. Pasternack end launch WR-22 to 2.4mm waveguide to coaxial cable transition / adapter has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.
WR-22 waveguide to 2.4mm transition adapter to coax PEWCA1110 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-22 waveguide adapter transition with 2.4mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.