WR-112 UG-138/U Square Cover Flange to N Female Waveguide to Coax Adapter Operating from 7.05 GHz to 10 GHz
Product ID:
PEWCA1041
Pricing
Quantity | Price |
1-4 | $845.00 |
5-9 | $811.20 |
10-24 | $777.40 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-112 |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | N |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 7.05 GHz |
Maximum Frequency | 10 GHz |
Description
WR-112 UG-138/U Square Cover Flange to N Female Waveguide to Coax Adapter Operating from 7.05 GHz to 10 GHz
PEWCA1041 WR-112 waveguide to coax adapter is also known as a WR-112 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-112 to type N connector and has a female gender. Our WR-112 to N type female waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR112 to type N waveguide to coaxial cable transition / adapter has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.
WR112 waveguide to type N transition adapter to coax PEWCA1041 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-112 waveguide adapter transition with type N interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.