WR-90 Standard Gain Horn with 20 dBi gain, End Launch N Female connector

Product ID: PEWAN090-20ELNF

Pricing

QuantityPrice
1-4$1,320.00
5-9$1,267.20
10-24$1,214.40
25-99$1,161.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz

Description