To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-90 Standard Gain Horn with 10 dBi gain, End Launch N Female connector

Product ID: PEWAN090-10ELNF

Pricing

QuantityPrice
1-4$1,130.00
5-9$1,084.80
10-24$1,039.60
25-99$994.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz

Description