WR-90 Waveguide Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz With a Nominal 10 dBi Gain With CPRG Flange

Product ID: PE9856B-10-CPRG

Pricing

QuantityPrice
1-4$1,177.00
5-9$1,153.46
10-24$1,129.92
25-99$1,106.38
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Gain nominal 10 dBi
Flange Type CPR-90G
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz

Description