To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-90 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, X Band 12.4 GHz, 5,000 Watts, UG-39/U Square Cover, 28V, Self Cut Off

Product ID: PEWGS6016

Pricing

QuantityPrice
1-4$5,410.00
5-9$5,193.60
10-24$4,977.20
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Flange Size Flange Type Flange GroupUG-39/U Square Cover Grooved Flange
Frequency BandX band
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description