WR-5 Waveguide Standard Gain Horn Antenna Operating from 140 GHz to 220 GHz with a Nominal 15 dBi Gain with UG-387/U-Mod Round Cover Flange
Product ID:
PEWAN1030
Pricing
Quantity | Price |
1-4 | $919.67 |
5-9 | $901.28 |
10-24 | $882.88 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-5 |
Frequency, Min | 140 GHz |
Frequency, Max | 220 GHz |
Beam Width V | 28 |
Beam Width H | 37 |
Description
WR-5 Waveguide Standard Gain Horn Antenna Operating from 140 GHz to 220 GHz with a Nominal 15 dBi Gain with UG-387/U-Mod Round Cover Flange
PEWAN1030 WR-5 standard gain horn antenna is also known as a waveguide horn. This WR-5 standard gain horn antenna has a 15 dBi nominal gain and a round cover flange. Our 15 dBi WR-5 horn antenna has a minimum frequency of 140 GHz and a maximum frequency of 220 GHz.
WR-5 standard gain horn waveguide antenna PEWAN1030 has a vertical beam width of 28 and horizontal of 37 degrees at 3 dB. This WR5 standard gain horn antenna with 15 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-5 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.