To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-34 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 33 GHz, 620 Watts, UG Cover, 12V, TTL Logic, Self Cut Off

Product ID: PEWGS6043

Pricing

QuantityPrice
1-4$1,921.43
5-9$1,844.57
10-24$1,767.72
25-99$1,690.86
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandKa band
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description