WR-28 Waveguide Omni-directional Antenna, 26.5 GHz to 40 GHz Frequency Range, 7.5 dBi Gain, UG-599/U Flange
Product ID:
PEWAN1133
Pricing
Quantity | Price |
1-4 | $2,480.00 |
5-9 | $2,430.40 |
10-24 | $2,380.80 |
25-99 | $2,331.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-28 |
Frequency, Min | 26.5 GHz |
Frequency, Max | 40 GHz |
Beam Width V | 360 |
Beam Width H | 10 |
Description
WR-28 Waveguide Omni-directional Antenna, 26.5 GHz to 40 GHz Frequency Range, 7.5 dBi Gain, UG-599/U Flange
PEWAN1133 WR-28 omni-directional gain horn antenna is also known as a waveguide horn. This WR-28 omni-directional gain horn antenna has a 7.5 dBi nominal gain and a square cover flange. Our 7.5 dBi WR-28 horn antenna has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.
WR 28 omni-directional gain horn waveguide antenna PEWAN1133 has a vertical beam width of 360 and horizontal of 10 degrees at 3 dB. This WR-28 omni-directional gain horn antenna with 7.5 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-28 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.