WR-28 Waveguide Sector Antenna Operating from 27.5 GHz to 29.5 GHz with a Nominal 6 dBi Gain with UG-599/U Square Cover Flange
Product ID:
PEWAN1143
Pricing
Quantity | Price |
1-4 | $2,285.72 |
5-9 | $2,240.01 |
10-24 | $2,194.29 |
25-99 | $2,148.58 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-28 |
Frequency, Min | 27.5 GHz |
Frequency, Max | 29.5 GHz |
Beam Width V | 180 |
Beam Width H | 45 |
Description
WR-28 Waveguide Sector Antenna Operating from 27.5 GHz to 29.5 GHz with a Nominal 6 dBi Gain with UG-599/U Square Cover Flange
PEWAN1143 WR-28 sector gain horn antenna is also known as a waveguide horn. This WR-28 sector gain horn antenna has a 6 dBi nominal gain and a square cover flange. Our 6 dBi WR-28 horn antenna has a minimum frequency of 27.5 GHz and a maximum frequency of 29.5 GHz.
WR 28 sector gain horn waveguide antenna PEWAN1143 has a vertical beam width of 180 and horizontal of 45 degrees at 3 dB. This WR28 sector gain horn antenna with 6 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-28 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.