To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-28 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 40 GHz, 550 Watts, UG-599/U Square Cover, 12V, TTL Logic

Product ID: PEWGS6003

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Flange Size Flange Type Flange GroupUG-599/U Square Cover Grooved Flange
Frequency BandKa band
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohms
Maximum VSWR1.15:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override

Description