WR-28 Instrumentation Grade Straight Waveguide Section 12 Inch Length with UG-599/U Flange Operating from 26.5 GHz to 40 GHz
Product ID:
PE-W28S001-12
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WR-28 |
Flange Size 1 | 599/U |
Waveguide Size 2 | WR-28 |
Flange Size 2 | 599/U |
Length | 12 inches |
Frequency, Min | 26.5 GHz |
Frequency, Max | 40 GHz |
Description
WR-28 Instrumentation Grade Straight Waveguide Section 12 Inch Length with 599/U Flange Operating from 26.5 GHz to 40 GHz
PE-W28S001-12 WR-28 waveguide section is straight and is 12 inches long. This 12 inch WR-28 straight waveguide section from Pasternack is instrumentation grade and has a 599/U flange. Our straight WR-28 waveguide section with 599/U flange has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.
WR-28 waveguide section PE-W28S001-12 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-28 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.