WR-22 Waveguide Dual Polarized Horn Antenna, 33 GHz to 50 GHz Frequency Range, 15 dBi Gain, UG-383/U Flange
Product ID:
PEWAN1140
Pricing
Quantity | Price |
1-4 | $4,000.00 |
5-9 | $3,920.00 |
10-24 | $3,840.00 |
25-99 | $3,760.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-22 |
Frequency, Min | 33 GHz |
Frequency, Max | 50 GHz |
Beam Width V | 33 |
Beam Width H | 28 |
Description
WR-22 Waveguide Dual Polarized Horn Antenna, 33 GHz to 50 GHz Frequency Range, 15 dBi Gain, UG-383/U Flange
PEWAN1140 WR-22 dual polarized horn gain horn antenna is also known as a waveguide horn. This WR-22 dual polarized horn gain horn antenna has a 15 dBi nominal gain and a square cover flange. Our 15 dBi WR 22 horn antenna has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.
WR-22 dual polarized horn gain horn waveguide antenna PEWAN1140 has a vertical beam width of 33 and horizontal of 28 degrees at 3 dB. This WR-22 dual polarized horn gain horn antenna with 15 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-22 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.