To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-22 UG-383/U Round Cover Flange to 2.4mm Male Waveguide to Coax Adapter Operating from 33 GHz to 50 GHz

Product ID: PE-W22CA002
Product discontinued.
Search for alternative Waveguide to Coax Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-22
Coax Connector Impedance50 Ohm
Coax Connector Series2.4mm
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Maximum VSWR1.33:1

Description

WR-22 UG-383/U Round Cover Flange to 2.4mm Male Waveguide to Coax Adapter Operating from 33 GHz to 50 GHz

PE-W22CA002 WR-22 waveguide to coax adapter is also known as a WR-22 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR22 to 2.4mm connector and has a male gender. Our WR-22 to 2.4mm male waveguide adapter transition has a right angle design and has a round cover flange. Pasternack right angle WR-22 to 2.4mm waveguide to coaxial cable transition / adapter has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.

WR22 waveguide to 2.4mm transition adapter to coax PE-W22CA002 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-22 waveguide adapter transition with 2.4mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.