WR-22 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UG-383/U Flange Operating from 33 GHz to 50 GHz
Product ID:
PE-W22S001-6
Pricing
Quantity | Price |
1-9 | $241.99 |
10-24 | $232.31 |
25-99 | $222.63 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WR-22 |
Flange Size 1 | UG-383/U |
Waveguide Size 2 | WR-22 |
Flange Size 2 | UG-383/U |
Length | 6 inches |
Frequency, Min | 33 GHz |
Frequency, Max | 50 GHz |
Description
WR-22 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UG-383/U Flange Operating from 33 GHz to 50 GHz
PE-W22S001-6 WR-22 waveguide section is straight and is 6 inches long. This 6 inch WR-22 straight waveguide section from Pasternack is instrumentation grade and has a UG-383/U flange. Our straight WR-22 waveguide section with UG-383/U flange has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.
WR-22 waveguide section PE-W22S001-6 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-22 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.