To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-19 Waveguide Fixed Attenuator, 10 dB, from 40 GHz to 60 GHz, UG-383/U-Mod Round Cover Flange, 3W Power

Product ID: PEWAT1009-10

Pricing

QuantityPrice
1-4$642.86
5-9$617.15
10-24$591.43
25-99$565.72
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-19
Attenuation, Typical10 dB
Flange SizeUG-383/U-Mod
VSWR1.15:1
Minimum Frequency40 GHz
Maximum Frequency60 GHz
Maximum Power3 W

Description

WR-19 Waveguide Fixed Attenuator, 10 dB, from 40 GHz to 60 GHz, UG-383/U-Mod Round Cover Flange, 3W Power

WR-19 Pasternack waveguide fixed attenuator PEWAT1009-10 is in stock at our ISO 9001:2008 certified facilities that ship same-day internationally. Pasternack WR-19 gold-plated waveguide attenuators function up to 60 GHz maximum frequency rating. This 40 GHz to 60 GHz fixed waveguide attenuator PEWAT1009-10 has round cover gold-plated flanges and is in stock continuously. Waveguide fixed attenuator WR-19 with aluminum round cover flanges from Pasternack has a high-quality rating of 10 dB attenuation accuracy.

Pasternack has been supplying waveguide components like these 40 GHz to 60 GHz 10 dB aluminum fixed attenuators since it started business in 1972. Off-the-shelf online or by phone, we ship these industry-leading round cover UG-383/U-Mod gold plated flanged WR-19 waveguide fixed attenuators around the globe. PEWAT1009-10 medium power waveguide fixed attenuator at 60 GHz max frequency and 40 GHz minimum frequency is able to achieve amazing RF performance with 3 watts of peak input power.

These 3W WR-19 waveguide attenuators at 10 dB fixed attenuation by Pasternack have a typical 1.15:1 VSWR (voltage standing wave ratio). WR-19 waveguide gold plated fixed attenuator that operates in the 40 GHz to 60 GHz range is 0.188 inches in width. 0.188 inch wide 3W aluminum waveguide attenuator fixed from Pasternack has a length of 2 inches. Satellite, RADAR, and wireless communications systems utilize 60 GHz 0.188 by 2-inch gold-plated waveguide 10 dB attenuators that have round cover UG-383/U-Mod flanges.

Precise CAD drawings are accessible for these WR-19 10 dB PEWAT1009-10 waveguides with specifications and dimensions on our PDF datasheet download. For any issues with our 3W 0.188 inch wide fixed attenuators that use round cover aluminum flanges, Pasternack tech support experts are always at your disposal. Let Pasternack and our knowledgeable sales team be your first and last stop to purchase top-shelf waveguide components like this 3 watt 10 dB attenuation WR-19 fixed attenuator at 40 GHz to 60 GHz.