WR159 waveguide electromechanical relay switch PEWGS6032 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR159 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR159 gold-plated electromechanical switches are always in stock and have a 12,000 Watt maximum input power rating 12,000 watts latching aluminum waveguide relay switch PEWGS6032 can operate in the ultra-wide C band frequency range of 4.9 GHz to 7.05 GHz. 7.05 GHz max WR159 12,000 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 12,000 W max power C band waveguide has high CPR Flat flanges ports.
These WR159 7.05 GHz aluminum body waveguide relay switches plated in gold produce a maximum actuating current of mA at a 28 V nominal operating voltage. mA 12,000 W waveguide electromechanical latching relay switch PEWGS6032 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6032 C band electromechanical relay switches at 28 V with viewing window control self-cut-off latching actuators support a removable cover for manual override and a set indicators for the position indicator. Pasternack WR159 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
7.05 GHz aluminum waveguide electromechanical relay switch can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6032 Electromechanical WR159 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. C band Pasternack SPDT/DPDT CPR Flat flanged waveguide relay switch with 2.54 lbs of weight, is 0 in. wide, 0 in. long, and 0 in. high. WR159 28 Vdc mA 4.9 GHz to 7.05 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6032 PDF datasheet are available on the product page for this WR159 12,000 W 7.05 GHz waveguide electromechanical relay switch with CPR Flat flanges.
Industry-leading electromechanical polarity C band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR159 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.06 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6032 12,000 kW WR159 7.05 GHz C band waveguides golds are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR159 SPDT/DPDT latching switch with 0.06 dB insertion loss and 70 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR159 waveguide electromechanical latching relay switch with 150,000,000 ns typical switching speed and 250,000k cycles can not be bested.