To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-15 Waveguide Fixed Attenuator, 30 dB, from 50 GHz to 75 GHz, UG-385/U Round Cover Flange, 2W Power

Product ID: PEWAT1010-30

Pricing

QuantityPrice
1-4$557.15
5-9$534.86
10-24$512.58
25-99$490.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-15
Attenuation, Typical30 dB
Flange SizeUG-385/U
VSWR1.15:1
Minimum Frequency50 GHz
Maximum Frequency75 GHz
Maximum Power2 W

Description

WR-15 Waveguide Fixed Attenuator, 30 dB, from 50 GHz to 75 GHz, UG-385/U Round Cover Flange, 2W Power

WR-15 Pasternack waveguide fixed attenuator PEWAT1010-30 is in stock at our ISO 9001:2008 certified facilities that ship same-day internationally. Pasternack WR-15 gold-plated waveguide attenuators function up to 75 GHz maximum frequency rating. This 50 GHz to 75 GHz fixed waveguide attenuator PEWAT1010-30 has round cover gold-plated flanges and is in stock continuously. Waveguide fixed attenuator WR-15 with aluminum round cover flanges from Pasternack has a high-quality rating of 30 dB attenuation accuracy.

Pasternack has been supplying waveguide components like these 50 GHz to 75 GHz 30 dB aluminum fixed attenuators since it started business in 1972. Off-the-shelf online or by phone, we ship these industry-leading round cover UG-385/U gold plated flanged WR-15 waveguide fixed attenuators around the globe. PEWAT1010-30 medium power waveguide fixed attenuator at 75 GHz max frequency and 50 GHz minimum frequency is able to achieve amazing RF performance with 2 watts of peak input power.

These 2W WR-15 waveguide attenuators at 30 dB fixed attenuation by Pasternack have a typical 1.15:1 VSWR (voltage standing wave ratio). WR-15 waveguide gold plated fixed attenuator that operates in the 50 GHz to 75 GHz range is 0.148 inches in width. 0.148 inch wide 2W aluminum waveguide attenuator fixed from Pasternack has a length of 2 inches. Satellite, RADAR, and wireless communications systems utilize 75 GHz 0.148 by 2-inch gold-plated waveguide 30 dB attenuators that have round cover UG-385/U flanges.

Precise CAD drawings are accessible for these WR-15 30 dB PEWAT1010-30 waveguides with specifications and dimensions on our PDF datasheet download. For any issues with our 2W 0.148 inch wide fixed attenuators that use round cover aluminum flanges, Pasternack tech support experts are always at your disposal. Let Pasternack and our knowledgeable sales team be your first and last stop to purchase top-shelf waveguide components like this 2 watt 30 dB attenuation WR-15 fixed attenuator at 50 GHz to 75 GHz.