WR-137 Commercial Grade Waveguide H-Bend with CPR-137G Flange Operating from 5.85 GHz to 8.2 GHz
Product ID:
PE-W137B004
Pricing
Quantity | Price |
1-9 | $865.00 |
10-24 | $830.40 |
25-99 | $795.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type of Bend | H-Bend |
Waveguide Size 1 | WR-137 |
Flange Size 1 | None |
Waveguide Size 2 | WR-137 |
Flange Size 2 | None |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Description
WR-137 Commercial Grade Waveguide H-Bend with CPR-137G Flange Operating from 5.85 GHz to 8.2 GHz
PE-W137B004 is a WR-137 waveguide bend that is a H-Bend type with a None flange. This WR-137 H-Bend waveguide with None flange from Pasternack is commercial grade. Our WR 137 commercial grade waveguide bend has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.
WR-137 waveguide bend PE-W137B004 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This commercial grade WR-137 H-Bend waveguide with None flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.