WR-137 Waveguide Antenna, 5.85 GHz to 8.2 GHz Frequency Range, 15 dBi Gain,
Product ID:
PEWAN137-15
Pricing
Quantity | Price |
1-4 | $1,050.00 |
5-9 | $1,029.00 |
10-24 | $1,008.00 |
25-99 | $987.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-137 |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Beam Width V | 31 |
Beam Width H | 32 |
Description
WR-137 Waveguide Antenna, 5.85 GHz to 8.2 GHz Frequency Range, 15 dBi Gain,
PEWAN137-15 WR-137 gain horn antenna is also known as a waveguide horn. This WR-137 gain horn antenna has a 15 dB nominal gain and a cmr-137 flange. Our 15 dB WR-137 horn antenna has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.
WR-137 gain horn waveguide antenna PEWAN137-15 has a vertical beam width of 31 and horizontal of 32 degrees at 3 dB. This WR-137 gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR137 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.