WR-137 Waveguide E-Bend with CPR-137G Flange Operating from 5.85 GHz to 8.2 GHz
Product ID:
PE-W137B003A
Pricing
Quantity | Price |
1-9 | $760.00 |
10-24 | $744.80 |
25-99 | $729.60 |
100-249 | $714.40 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type of Bend | E-Bend |
Waveguide Size 1 | WR-137 |
Flange Size 1 | None |
Waveguide Size 2 | WR-137 |
Flange Size 2 | None |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Description
WR-137 Waveguide E-Bend with CPR-137G Flange Operating from 5.85 GHz to 8.2 GHz
PE-W137B003A is a WR-137 waveguide bend that is a E-Bend type with a None flange. Our WR-137 waveguide bend has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.
WR137 waveguide bend PE-W137B003A is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR-137 E-Bend waveguide with None flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.