WR-137 Straight Waveguide Section 6 Inch Length, CPR-137G Grooved Flange from 5.85 GHz to 8.2 GHz
Product ID:
PE-W137S002A-6
Pricing
Quantity | Price |
1-9 | $495.99 |
10-24 | $476.15 |
25-99 | $456.31 |
100-249 | $436.47 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WR-137 |
Flange Size 1 | None |
Waveguide Size 2 | WR-137 |
Flange Size 2 | None |
Length | 6 inches |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Description
WR-137 Straight Waveguide Section 6 Inch Length, CPR-137G Grooved Flange from 5.85 GHz to 8.2 GHz
PE-W137S002A-6 WR-137 waveguide section is straight and is 6 inches long. This 6 inch WR-137 straight waveguide section from Pasternack is commercial grade and has a None flange. Our straight WR-137 waveguide section with None flange has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.
WR-137 waveguide section PE-W137S002A-6 is part of over 40,000 RF, microwave and millimeter wave components. Our commercial grade WR-137 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.