To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-12 Waveguide Dual Polarized Horn Antenna, 60 GHz to 90 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U Flange

Product ID: PEWAN012-15OMT

Pricing

QuantityPrice
1-4$5,000.00
5-9$4,800.00
10-24$4,600.00
25-99$4,400.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-12
Frequency, Min 60 GHz
Frequency, Max 90 GHz
Beam Width V 28
Beam Width H 33

Description