WR-12 Waveguide Wide Angle Scalar Feed Horn Antenna Operating from 72 GHz to 82 GHz with a Nominal 10 dBi Gain with UG-385/U Round Cover Fla
Product ID:
PEWAN1071
Pricing
Quantity | Price |
1-4 | $2,700.00 |
5-9 | $2,646.00 |
10-24 | $2,592.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-12 |
Frequency, Min | 72 GHz |
Frequency, Max | 82 GHz |
Beam Width V | 56 |
Beam Width H | 55 |
Description
WR-12 Waveguide Wide Angle Scalar Feed Horn Antenna Operating from 72 GHz to 82 GHz with a Nominal 10 dBi Gain with UG-385/U Round Cover Fla
PEWAN1071 WR-12 wide angle scalar feed horn gain horn antenna is also known as a waveguide horn. This WR-12 wide angle scalar feed horn gain horn antenna has a 10 dBi nominal gain and a round cover flange. Our 10 dBi WR-12 horn antenna has a minimum frequency of 72 GHz and a maximum frequency of 82 GHz.
WR-12 wide angle scalar feed horn gain horn waveguide antenna PEWAN1071 has a vertical beam width of 56 and horizontal of 55 degrees at 3 dB. This WR-12 wide angle scalar feed horn gain horn antenna with 10 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-12 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.