WR-102 Standard Gain Horn with 20 dBi gain, End Launch N Female connector

Product ID: PEWAN102-20ELNF

Pricing

QuantityPrice
1-4$1,310.00
5-9$1,257.60
10-24$1,205.20
25-99$1,152.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-102
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 7 GHz
Frequency, Max 11 GHz

Description