WR-102 Standard Gain Horn with 10 dBi gain, End Launch N Female connector

Product ID: PEWAN102-10ELNF

Pricing

QuantityPrice
1-4$1,130.00
5-9$1,084.80
10-24$1,039.60
25-99$994.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-102
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 7 GHz
Frequency, Max 11 GHz

Description