To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U-M Flange

Product ID: PEWAN010-15OMT

Pricing

QuantityPrice
1-4$6,000.00
5-9$5,760.00
10-24$5,520.00
25-99$5,280.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-10
Frequency, Min 75 GHz
Frequency, Max 110 GHz
Beam Width V 22
Beam Width H 33

Description