WR-10 Waveguide Gaussian Optics Lens Antenna, 88 GHz to 100 GHz Frequency Range, 40 dBi Gain, UG-387/U-Mod Flange
Product ID:
PEWAN1101
Pricing
Quantity | Price |
1-4 | $5,214.29 |
5-9 | $5,110.00 |
10-24 | $5,005.72 |
25-99 | $4,901.43 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-10 |
Frequency, Min | 88 GHz |
Frequency, Max | 100 GHz |
Beam Width V | 1.5 |
Beam Width H | 1.5 |
Description
WR-10 Waveguide Gaussian Optics Lens Antenna, 88 GHz to 100 GHz Frequency Range, 40 dBi Gain, UG-387/U-Mod Flange
PEWAN1101 WR-10 gaussian optics lens gain horn antenna is also known as a waveguide horn. This WR-10 gaussian optics lens gain horn antenna has a 40 dBi nominal gain and a round cover flange. Our 40 dBi WR10 horn antenna has a minimum frequency of 88 GHz and a maximum frequency of 100 GHz.
WR-10 gaussian optics lens gain horn waveguide antenna PEWAN1101 has a vertical beam width of 1.5 and horizontal of 1.5 degrees at 3 dB. This WR10 gaussian optics lens gain horn antenna with 40 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-10 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.