WR-10 Waveguide Conical Gain Horn Antenna Operating from 77 GHz to 87 GHz with a Nominal 20 dBi Gain with UG-387/U Round Cover Flange
Product ID:
PEWAN1055
Pricing
Quantity | Price |
1-4 | $611.12 |
5-9 | $598.90 |
10-24 | $586.68 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-10 |
Frequency, Min | 77 GHz |
Frequency, Max | 87 GHz |
Beam Width V | 20 |
Beam Width H | 16 |
Description
WR-10 Waveguide Conical Gain Horn Antenna Operating from 77 GHz to 87 GHz with a Nominal 20 dBi Gain with UG-387/U Round Cover Flange
PEWAN1055 WR-10 conical gain horn antenna is also known as a waveguide horn. This WR-10 conical gain horn antenna has a 20 dBi nominal gain and a round cover flange. Our 20 dBi WR 10 horn antenna has a minimum frequency of 77 GHz and a maximum frequency of 87 GHz.
WR10 conical gain horn waveguide antenna PEWAN1055 has a vertical beam width of 20 and horizontal of 16 degrees at 3 dB. This WR-10 conical gain horn antenna with 20 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR10 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.